Select Your Country
      English
 
  Home|Products|Services|Industries|Bearing Maintenance Tools|Career Opportunities|News & Events|Success Stories

 Overview

Screw compressors are used in environments where they are exposed to such chemicals as compressor oil, refrigerants, and ammonia gas. Consequently, bearings for screw compressors must be highly resistant to oil and heat.
NSK bearings for screw compressors feature linear polyphenylene sulphide (L-PPS) plastic cages that offer superior chemical resistance and deliver high performance regardless of the operating environment.

 Product List

High Load Capacity Angular Contact Ball Bearings

A high load capacity bearing for screw compressors that adopts a superiorly chemical-resistant linear polyphenylene sulphide (L-PPS) plastic cage.
Features:

  1. This bearing adopts an L-PPS plastic cage that features heat-resistant properties in addition to a cage strength that remains unaffected even when exposed to chemicals including compressor oil, refrigerants, or ammonia gas.
  2. Internal geometry of the bearing has been optimally designed to provide increased load carrying capacity.
  3. The newly designed internal geometry also increases axial load limits and load capacity.
  4. The ball guided cage design facilitates improved lubrication of the bearing interior.

High Load Capacity Cylindrical Roller Bearings

Bearings for Screw Compressors

A high load capacity bearing for screw compressors that adopts a superiorly chemical-resistant linear polyphenylene sulphide (L-PPS) plastic cage.
Features:

  1. This bearing adopts an L-PPS plastic cage that features heat-resistant properties in addition to a cage strength that remains unaffected even when exposed to chemicals including compressor oil, refrigerants, or ammonia gas.
  2. Internal geometry of the bearing has been optimally designed to provide increased load carrying capacity.
  3. The roller guided cage design facilitates improved lubrication of the bearing interior.
 Related Industries
 Documents
Copyright © NSK Ltd. All Rights Reserved NSK Facebook Page |   NSK Youtune Page |   Trademarks |   Terms and Conditions |   Privacy Policy |   Sitemap